For the N6900 and N7900 1 kW models, the part numbers are:
Option 903: 8120-5337
Option 904: 8120-5338
For the N6900 and N7900 2 kW models, the part numbers are:
Option 903: 8121-2355
Option 904: 8121-2356
Applies to: N6950A, N6951A, N6952A, N6953A, N6954A, N6970A, N6971A, N6972A, N6973A, N6974A, N6976A, N6977A Applies to: N7950A, N7951A, N7952A, N7953A, N7954A, N7970A, N7971A, N7972A, N7973A, N7974A, N7976A, N7977A
Visit our Power Products Forum for additional topics and discussions. Read technical postings on our Power Blog – Watt’s Up? |